Trade fair catering

Crockery for the bar area

DIBBERN Solid Color, Phoenix Contact colors in bar area.

ProductOrder number
Crockery for the bar areaMalibu espresso cup2010200037
Malibu saucer for espresso cup2010300037
Limone espresso cup2010200038
Limone saucer for espresso cup2010300038
  
Malibu latte cup2011200037
Malibu saucer for latte cup2011300037
Limone latte cup2011200038
Limone saucer for latte cup2011300038
  
Malibu mug with handle2014400037
Malibu saucer for coffee cup2010900037
Limone mug with handle2014400038
Limone saucer for coffee cup2010900038
Back to top

Crockery and cutlery

Crockery and cutlery  

Crockery and cutlery

  • Crockery, white and without decoration
    Coffee and espresso cup with saucer, dinner, dessert, and pastry plates
  • Cutlery, chrome and without decoration
    Pastry fork, espresso, coffee, latte macchiato, soup spoons, fork, knife, cake slice
Back to top

Coffee accessories

Coffee accessories  

Coffee accessories

WMF AG Hotel stand

  • Cream jug, sugar sachet pot incl. bowl for sweeteners
  • Height: 18 cm, Order No. 06 3803 6040

Bowl for sweeteners

  • Order No. 06 1905 6044

Card holder

  • Order No. 06 3803 6044

 

Back to top

Glasses

Glasses  

Glasses

Company glasses should not feature any branding.

Rented items such as cocktail glasses should not feature any branding either.

Back to top

Latte macchiato and tea glasses

 Order number
Latte macchiato and tea glassesWMF AG latte macchiato glass 
Glass60 2505 9997
Coaster06 3612 6043
Spoon12 9916 6040
  
Tea glass
with saucer, teaspoon, and tray.
 
Back to top

Snacks

Snacks  

Snacks

In the bar area we like to hand out small snacks such as peanuts, nuts and raisins, gummi bears, licorice, etc. in stainless steel cabaret or tumbler glasses.

  • Stainless steel cabaret incl. 3 cabaret glasses
    Height: 18 cm
  • Whisky tumbler
    Height: 9.5 cm, diameter: 8.9 cm, 200 ml
  • Pastry plate with doily
    Diameter: 160 mm

 

Back to top

Trays and bowls

Trays and bowls  

Trays and bowls

  • Hubensack trays, black, non-slip
    Diameter: 43 cm, Order No. 290543
    Diameter: 32 cm, Order No. 290532
  • Cromargan bowl
    Diameter: 30 cm/35 cm for Phoenix Contact fruit gums or other small complimentary gifts.

 

Back to top

Coffee to go

Coffee to go  

Coffee to go

At our small booths, which do not have a washing machine or water supply, we work with disposable, environmentally friendly tableware in uni-white made from sugar cane. This tableware is biodegradable.

“Coffee to go” mug, with Phoenix Contact signal chain, volume: 200 ml.

  • Mug, MNR: 52004941
  • Lid, MNR: 52004942
  • Stirrer, MNR: 52004943

 

Back to top

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
32825 Blomberg, Germany
+49 5235 3-00