Wall system

The display wall consists of an aluminum frame in which panels are hung on both sides (laminated particle boards). Our standard panels are white.

A display wall with a standard height of 2.59 m (102 inches) is available in the following grid widths:

  • 0.35 m (13.8 inches)
  • 0.70 m (27.6 inches)
  • 0.983 m (38.7 inches)
  • 1.40 m (55.1 inches)

and can be extended upwards with add-on elements in 0.50-m/19.7-inch steps up to a total free-standing height of 6.09 m (239.8 inches).

PHOENIX CONTACT
GmbH & Co. KG

+49 5235 3-41984

Christine Nolte-Dietrich

Christine Nolte-Dietrich

Coordinator Communication Guidelines

This website uses cookies. Read our privacy policy for more information.

Close