Logo banners

To allow the Phoenix Contact booth to be identified from a distance, logo banners with the Phoenix Contact logo and signal chain are attached to the surrounding supports at a height of 2.00 m (78.7 inches). A system height of 6.00 m (236.2 inches) is a precondition for this presentation. The banner will be custom-produced according to the booth size and should only be used once.

It is necessary to maintain a distance of 1.00 m (3.4 inches) from the system to the boundary of the booth for lighting. Please request an offer for the banner separately.

PHOENIX CONTACT
GmbH & Co. KG

+49 5235 3-41984

Christine Nolte-Dietrich

Christine Nolte-Dietrich

Coordinator Communication Guidelines

This website uses cookies. Read our privacy policy for more information.

Close