Floor

As a general rule, we use 120 mm (4.72 inch) high raised floors for our trade fair booths. This allows necessary electrical installations for networks, multimedia, etc. to be installed in the floor invisibly. In exceptional cases it is also possible to lay the carpet directly on a particle board floor (25 mm/1 inch) or the hall floor.
We use anthracite-colored carpet that can be rolled out as a floor covering.

In individual cases, different gray shades and/or different floor coverings can be chosen in the corresponding CI colors to accentuate particular areas (conference rooms or walkways, for example). The Fairs & Exhibitions representatives are happy to advise you in the selection of colors and materials.

PHOENIX CONTACT
GmbH & Co. KG

+49 5235 3-41984

Christine Nolte-Dietrich

Christine Nolte-Dietrich

Coordinator Communication Guidelines

This website uses cookies. Read our privacy policy for more information.

Close