Flexwall and quickscreen

For smaller events we use flexwalls or quickscreens, which can be built easily and quickly without tools and transported by car. The display and accessories of the flexwall are found in a cabinet on rollers, which also serves as a counter.

Dimensions of the flexwalls:

  • Width: approx. 3240 mm (127.6 inches)
  • Height: 2300 mm (90.6 inches)

Dimensions of the quickscreens:

  • Width: approx. 1000 mm (39.4 inches)
  • Height: approx. 2260 mm (90 inches)

PHOENIX CONTACT
GmbH & Co. KG

+49 5235 3-41984

Christine Nolte-Dietrich

Christine Nolte-Dietrich

Coordinator Communication Guidelines

This website uses cookies. Read our privacy policy for more information.

Close