Back to overview

Structuring content

Horizontal rule

A horizontal rule is a dividing line.

These can be used, for example, to separate paragraphs of flowing text. Dividing lines are only used to separate the content of paragraphs or lists from one another to make it easier for users to understand.

  • Width (a): variable, 100% by default
  • Height (B): 0.05 rem
  • Color: ColorRule

Vertical space

A vertical space is a space that separates elements from one another vertically. The space is transparent.

  • Width: 100%
  • Height: 1.5 rem

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
32825 Blomberg, Germany
+49 5235 3-00

This website uses cookies. Read our privacy policy for more information.

Close