Colors

Company colors

  
Company colorsBlue-greenCMYK:     100/0/40/0
Pantone:  320 C
RAL:        210 60 40
May greenCMYK:     50/0/100/0
Pantone:  376 C
RAL:        110 70 70
Pure whiteCMYK:     0/0/0/0
RAL:        9003
BlackCMYK:     0/0/0/100
RAL:        9005
Gray  CMYK:     55/20/20/0
Pantone:  549 C
RAL:        230 70 15

Different shades of the colors are also used.The listed color values are based on the CMYK color space with the “ISOcoated V2” color profile.
For further information on these and on RGB and hexadecimal color values, please refer to the media-specific standards and their templates.

Product colors

Product colors  

Product colors

The following color specifications are for creating master data for the DAM system.
The RGB values apply for the “eciRGB v2” color profile and the CMYK values apply for the “ISOcoated V2” color profile.

Description Language Updated
Standard colors 2020 [PDF, 25 KB] English 12.03.2020

PHOENIX CONTACT
GmbH & Co. KG

+49 5235 3-41984

Christine Nolte-Dietrich

Christine Nolte-Dietrich

Coordinator Communication Guidelines