Cards

Cards are used in a wide variety of formats and versions: folded cards, for mailings with feedback postcards, personal greetings cards for special occasions or postcards. The available templates leave sufficient space for customization according to local requirements.

In the case of greetings cards in LangDin format (210 x 105 mm), the Phoenix Contact logo is used on the front page without the signal chain. The position is defined in the template.

  • Greetings card in 210 x 105 mm format
  • Card in 105 x 148 mm format

Downloads

Description Language Updated
PxC Card DIN A6 template [ZIP, 1.9 MB] English 23.03.2020
PxC Card DIN long template [ZIP, 2.1 MB] English 23.03.2020

PHOENIX CONTACT
GmbH & Co. KG

+49 5235 3-41984

Christine Nolte-Dietrich

Christine Nolte-Dietrich

Coordinator Communication Guidelines