Technology

Heat supply facilities

  • Heating using 4-conductor heating/cooling ceiling systems
  • Administration areas: continuously adjustable electronic actuators
  • Corridor areas: individual panel radiators with continuously adjustable electronic actuators
  • Room control via building services management system

Sanitation facilities

  • Sanitation facilities must be arranged and furnished in accordance with the German standard.
  • Administration areas: washbasins must be under-counter washbasins
  • Production areas: individual washbasins or washbasin rows
  • Individual WCs must be partitioned via room-high closed drywalls.

Fire extinguishing systems and sprinkler systems

  • Based on the fire protection concept
  • In accordance with legal/local requirements
  • Administration areas: sprinkler heads as undercover sprinklers
  • Production and warehouse areas: sprinkler heads visible

Air-conditioning systems

  • Ventilation via:
    • Central units with heat registers
    • Heat recovery
    • Cooling registers
    • Air humidification and dehumidification
  • Administration, production, and warehouse areas: permanently set air exchange rates
  • Meeting rooms: variable flow regulators and CO₂ sensors
  • Control of ventilation systems via building services management system

Cooling systems

  • Cooling via heating/cooling ceilings
  • 4-conductor system with continuously adjustable electronic actuators and condensation monitors
  • Room control via building services management system

Lighting

  • Administration areas: lighting with LED lights, depending on design of the ceiling construction:
    • Recessed lights
    • Suspended lights
  • Production and warehouse areas:
    • Strip light systems with LED technology
    • Surface-mounted lights with LED technology
  • Lighting control via DALI bus system, which is integrated into the building services management system.                           

Transmission networks

  • Data integration of individual data distributors:
    • Star-shaped with fiber optics in multimode and single mode from a central server room
    • Bandwidth of up to 10 Gb
  • Entire data and telephone network cabling as a shielded system
    • Cat. 7 cables
    • Type Cat. 6a data sockets
  • Bandwidth of up to 1 Gb at the workstations
  • Coverage of the mobile network with in-house mobile network system

Building automation

  • Control and monitoring of the lighting, sun protection, heating, cooling, and ventilation systems
  • Phoenix Contact DDC system
  • Integration of field devices via latest technology, such as EnOcean, ​BAC-Net​, DALI, M-Bus, Modbus, etc.
  • Building automation communication in an autonomous transmission network
  • Visualization for the monitoring and control of systems via control computer

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
32825 Blomberg, Germany
+49 5235 3-00

This website uses cookies. Read our privacy policy for more information.

Close