Furnishings

Furnishings

Furnishings are predominantly for external purposes and have a high prestige or customer-oriented function.
Furnishings are top quality and designed in accordance with their function.
The design and choice of materials must be in accordance with the corporate design.

Common areas

Waiting rooms  

Waiting rooms

Waiting rooms

  • Leather trim: smooth black leather, brushed stainless steel four-legged frame, design variants include two-seaters or arm chairs
  • Glass table: rectangular, brushed stainless steel four-legged frame, clear glass plate.
  • Additional furnishings: stainless steel coat racks, black wastebaskets, white, column-shaped plant pots with green plantings, paintings/prints, corporate principles.
Kitchenettes  

Kitchenettes

Kitchenettes

  • Easily accessible as communication area on the floors
  • Distribution: according to local situation; components: stainless steel sinks, under-counter refrigerator and dishwasher with appropriate front panel, coffee machine
  • E.g., Elementa line, Systemat 03, AV1010 range
  • Design: body, front, base: light gray; work surface: plastic decor​, optics: black marble; alcove rear wall: same as front or brushed aluminum/stainless steel
  • Stainless steel colored bar handle, horizontal or vertical
Break rooms  

Break rooms

Break rooms

  • Break rooms: no food service
  • Table: column base, chrome framing, rectangular table surface in laminate with oak/natural edge veneer.
  • Chair: chrome four-legged frame, oak/natural finish molded, upholstered seat, itemized green cloth covering, black arm rests.
Dining areas  

Dining areas

Dining areas

  • Break rooms: with food service
  • Table/standing table: column base, chrome framing, rectangular table surface in laminate with oak/natural edge veneer.
  • Chair/barstool: chrome four-legged frame, oak/natural finish mold, upholstered seat, specified green cloth covering, black arm rests. Stools without upholstery and without arm rests.
  • Additional furnishings: lounge-type armchairs and sofa, with specified green full upholstery.

Office spaces

Workplace furniture  

Workplace furniture

Offices in administrative areas

 

  • Table: straight or L-shaped, framing consisting of centered traverse with lateral footrests, 12 mm working surface in ciranol/sand pattern.
  • Swivel chair: black base, black arm rests, thin upholstery with specified gray fabric.
  • Container: aluminum-color finished steel body, black drawers without handles, 12 mm ciranol/sand-pattern top.
  • Cabinet/sideboards: aluminum-color finished steel body, black sliding shutters, 12 mm ciranol/sand-pattern top.
Individual office areas  

Individual office areas

Individual office areas

  • Additional furnishings: conference table, including cantilever chairs (see the furnishings under "inside group rooms and conference areas"), corporate principles, stainless steel coat racks, green plantings. Media technology as needed or based on management tasks.
ThinkTank  

ThinkTank

ThinkTank

  • Room-in-room system: square, with glass door, three-sided with glass, closed on one side, light gray melamine, ventilation, lighting, with adhesive visual protective strips.
  • Standing table: straight, framing consisting of centered traverse with inset lateral footrests, 12 mm working surface in ciranol/sand pattern.
  • Standing aid: black frame, black upholstery fabric.
  • Additional furnishings: corresponding presentation media.
Inside conference areas  

Inside conference areas

Inside conference areas

  • Open spaces in the officescape
  • Table: straight, framing consisting of centered traverse with lateral footrests displaced to the inside, 12 mm work surface in ciranol/sand pattern.
  • Chair: cantilever chair, black base, black arm rests, thin upholstery with specified gray fabric.
  • Additional furnishings: corresponding presentation media.
Inside group areas  

Inside group areas

Inside group areas

  • Table: rectangular, frame, tabletop, can be rolled and folded.
  • Chair: cantilever chair, chrome framework (stackable), black arm rests, thin upholstery with specified gray fabric.
  • Additional furnishings: corresponding presentation media, stainless steel coat rack, black wastebaskets, white, column-shaped plant pots with green plantings, artwork, corporate principles.
Inside project rooms  

Inside project rooms

Inside project rooms

  • Table: rectangular, four-legged frame, 12 mm ciranol/sand-pattern tabletop, height electrically adjustable.
  • Chair: black standing aid or swivel high chair, black frame, black arm rests, thin upholstery with specified gray fabric.
  • Additional furnishings: corresponding presentation media, stainless steel coat rack, black wastebaskets, white, column-shaped plant pots with green plantings, artwork, corporate principles.
Conference room  

Conference room

Inside conference rooms

  • Table: oval with rectangular cutout in the center, 12 mm ciranol/sand-pattern tabletop, inset T-shaped table legs.
  • Chair: cantilever chair, black or chrome framework (stackable), black arm rests, thin upholstery with specified gray fabric.
  • Additional furnishings: corresponding presentation media, stainless steel coat rack, black wastebaskets, white, column-shaped plant pots with green plantings, artwork, corporate principles.
Outside conference rooms  

Outside conference rooms

Outside conference rooms

  • Table: ​manufactured by Thonet​ or equivalent, oval with table connection area, dark-gray tabletop.
  • Chair: ​Vitra​ or equivalent, fixed, swivel base frame and chrome arm rests, heavy upholstery with specified dark leather covering.
  • Additional furnishings: corresponding presentation media (LCD), conference technology (telephone), sideboard (Ahrend​ or comparable), stainless steel coat rack, black wastebaskets, plant pot per corporate​ design/KUBUS series with green plantings, artwork (original print) corporate principles, catalogues, Phoenix Contact writing tablets/pens​.
     
Inside training rooms  

Inside training rooms

Inside training rooms

  • Training rooms: parliamentary seating arrangement
  • Table: rectangular, frame, tabletop, can be rolled and folded.
  • Chair: cantilever chair, chrome framework (stackable), black arm rests, thin upholstery with specified gray fabric.
  • Additional furnishings: corresponding presentation media, stainless steel coat rack, black wastebaskets, white, column-shaped plant pots with green plantings, artwork, corporate principles.
Outside training rooms  

Outside training rooms

Outside training rooms

  • Training rooms: parliamentary seating arrangement with corresponding workstations
  • Table: Ahrend or equivalent, rectangular, frame, light gray melamine tabletop, can be rolled and folded.
  • Chair: manufactured by Wilkhahn or equivalent, cantilever chair/swivel chair, chrome framework (stackable), black arm rests, light upholstery with specified gray fabric.
  • Additional furnishings: corresponding presentation media (projector), stainless steel coat rack, black wastebaskets, plant pots according to corporate design/KUBUS series with green plantings, artwork (print), corporate principles.

Auditorium

  • Parliamentary seating arrangement
  • Additional furnishings: presentation materials, microphones, metal coat racks, black wastebaskets, plant pots according to corporate design/KUBUS series with green plantings, artwork (original)

Production areas

Desk  

Desk

Offices

  • Table: straight or L-shaped, legs positioned at corners, frame finished in RAL 7005, 12 mm ciranol/light gray work surface.
  • Swivel chair: black base, black arm rests, thin upholstery with specified gray fabric.
  • Container: body of solid-core paneling finished in RAL 7005, light gray drawers without handles, 12 mm ciranol/light gray top.
  • Cabinet/sideboards: body of solid-core paneling finished in RAL 7005, light gray sliding shutters, 12 mm ciranol/light gray top.

 

Individual office areas

  • Additional furnishings: conference table, including cantilever chairs, corporate principles, stainless steel coat racks, green plantings. Media technology as needed or based on management tasks.
Workshops  

Workshops

Workshops

  • Equipment: custom solutions in part as needed
  • Color: mouse gray or light gray 
  • Workbench: straight​, frame finished in RAL 7035, wood/beechwood work surface, modular system, custom configurable, optional electrical height adjustment, components for materials preparation, components for energy supply, components for media supply, antiglare lighting, custom configurable​.
  • Swivel chair: black base, thin upholstery with specified gray fabric or integrated foam, ESD-proof design.
Testing rooms  

Testing rooms

Testing rooms

  • Table: straight​ or L-shaped, frame finished in RAL 7035, light gray work surface, modular system, custom configurable, stepless height adjustment, electric or manual optional, components for materials preparation, components for energy supply, components for media supply, antiglare lighting, custom configurable​
  • Swivel chair: black base, thin upholstery with specified gray fabric or integrated foam, ESD-proof design.
Laboratories: wet chemistry  

Laboratories: wet chemistry

Laboratories: wet chemistry

  • Design: as system lab with a high level of flexibility, ergonomics and safety
  • Lab furnishings in coated sheet steel, electrolytically galvanized, phosphated, and coated with solvent-free polyurethane resin.
  • Tabletop: solid ceramics or epoxy resin, with edge beading and integrated sink
  • Cabinet body and front color: light gray
  • Media supply via bridges or columns according to individual requirements and by agreement

Storage areas

Storage area  

Storage area

Storage rooms (production)

  • Design: custom cabinet and shelving systems
  • Color: mouse gray or light gray
  • Examples: flat shelving, compartment shelving, cantilever rack, wide span shelving, drive-in rack, heavy-duty shelving

Filing rooms (administration)

  • Design: custom cabinet and shelving systems
  • Color: mouse gray or light gray  
  • Examples: conventional shelving, paternoster storage, mobile shelving
     

Community areas

Lounge rooms  

Lounge rooms

Lounge rooms

  • Table: rectangular, framing consisting of centered traverse with lateral footrests, 12 mm working surface in ciranol/sand pattern.
  • Chair: cantilever chair, black base, black arm rests, thin upholstery with specified gray fabric.
  • Additional furnishings: black daybed, column with mobile gurney, fist aid kit, image.
Washrooms  

Washrooms

Washrooms

  • Wall tiles: white, glossy, horizontal format, e.g., 30x60, tiled floor-to-ceiling with stainless steel edge profile, jointing: silver-gray
  • Floor tiles: anthracite, matte, square format, e.g., 60x60, jointing: gray
  • Fittings: soap dispensers, towel dispensers, toilet brush holders, reserve paper holders, clothing hooks, brushed stainless steel or aluminum, large-area recessed mirror
  • Wash table: Bianco Sardo natural stone surface on stainless steel consoles with under-counter wash basins
  • Washroom items: white, linear design, easy to clean
Coat rooms  

Coat rooms

Coat rooms

  • Design: plain and straightforward, custom configuration based on requirements
  • Color: light gray
  • Examples: open coat rack systems, elongated single lockers for clothing, small square single lockers for bags and cases

Traffic areas

Inside corridors and halls  

Inside corridors and halls

Inside corridors and halls

  • Design: custom solutions based on requirements, representative of the company, appropriate language of form, fire protection class 1
  • Color: black, light gray, white, green
  • Examples: high-back chair suite, leather suite, ThinkTanks, standing desks, barstools

Outside corridors and halls

  • See showrooms and foyers
Showrooms  

Showrooms

Showrooms

  • Wall system: ​Expotechnik​ 6.0 or 8.0 with aluminum frames and exchangeable panels, backlit display walls
  • Basics: presentation of highlights, history, company presentation, product promotion package
  • Product presentation: LCDs, drawers, trays, large models, special exhibits, showcases, Halowash or spotlight rails for lighting
Reception  

Reception

Reception

  • Reception desk: KUBUS design series
  • Waiting area, for example consisting of two lounge sofas: black leather, one table: rectangular, white glossy
  • Hospitality area: barstools, kitchen unit, tables with floral arrangements from in-house furnishings series
  • Additional furnishings: ​LCD stele​ with continuous information on the company, flower vase per corporate​ design/KUBUS series with green plants/flowers, artwork (print), corporate principles, aerial photo, global image display hardware, brochure stands​.

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
32825 Blomberg, Germany
+49 5235 3-00

This website uses cookies. Read our privacy policy for more information.

Close