Wall surfaces

Interior walls

White wall surfaces dominate. In production areas, concrete or exposed brick walls must be painted white.

Interior walls in administration and show areas are also white. Walls in entry areas are applied with white structural plaster and walls in all offices and conference rooms with white fiber glass.

The mesh size is 13 x 5 mm, is coarsely meshed and right-angled. White paint must always be matt and not gloss.

Walls in granite

Walls in the lift area may be surfaced with granite to match the granite floors. This minimizes the heavy wear and gives an impression of solidness.

Framework construction of lightweight walls

Lightweight moveable walls are fixable floor-to-ceiling metal and wood partitions. These are commonly used to create individual offices or as partition glass walls for lighting corridor areas. The walls should be light gray (PAL 7035) and have a smooth laminate surface.

PHOENIX CONTACT
GmbH & Co. KG

+49 5235 3-41984

Christine Nolte-Dietrich

Christine Nolte-Dietrich

Coordinator Communication Guidelines