Adverts

The standard format for Phoenix Contact adverts is 1/1-page (210 x 297 mm). Adverts are also available in 1/2-page landscape or portrait format.

The advert is divided into four areas. This enables the topic and message to be quickly grasped.

  1. Large image (its message corresponds to the headline)
  2. Small image (optional)
  3. Text (headline, sub-headline, and flowing text)
  4. Logo with signal chain

 

  • Advert in 210 x 297 mm format (1/1-page)
  • Advert in 105 x 297 mm format (1/2-page portrait)
  • Advert in 210 x 145 mm format (1/2-page landscape)

Downloads

Description Language Updated
PxC template ads de [ZIP, 5.22 MB] German 23.03.2020
PxC template ads en [ZIP, 5.23 MB] English 23.03.2020
PxC template ads es [ZIP, 5.23 MB] Spanish 23.03.2020
Example PxC ads [ZIP, 1.15 MB] International 23.03.2020

PHOENIX CONTACT
GmbH & Co. KG

+49 5235 3-41984

Christine Nolte-Dietrich

Christine Nolte-Dietrich

Coordinator Communication Guidelines