News Overview

New bus connectors for electronics housings

13.11.2017

New bus connectors for electronics housings

[4947] Phoenix Contact has expanded its ME-IO series of multifunctional electronics housings by adding 8-position bus connectors.

The TBUS8 bus connector enables serial and parallel transmission of signals and data to and between individual electronics housings. Transmit up to 4 or 6 A per serial or parallel position, as long as the total current does not exceed 40 A. These compact 2.54 mm bus connectors can be installed on a DIN rail without tools, and make contact immediately when the housings are snapped on


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240