News Overview

Light control system for individual lighting concepts

28.10.2015

Ready-to-install light distributor cabinets

[4797] To ensure that light provides safety and the right ambiance in the office and in production, it is worth investing in the individual adjustment of lighting in specific areas.

Phoenix Contact offers ready-to-install light distributor cabinets that can be used for the intelligent control of lighting equipment.

The light distributor cabinets are available in different versions for factory buildings, office buildings, outdoor areas, and emergency lighting. All desired functions of the light distributor cabinets are defined via a web browser. This simplifies and reduces the startup time and also allows changes to be made later on. The distributor cabinets can be operated individually or combined in large numbers. Thanks to easy networking and by inheriting parameters, comprehensive lighting group functions can be implemented very easily. The system can be integrated into the relevant control system as well as energy management systems via the Ethernet network.