News Overview

Housing for heavy-duty connectors in a space-saving design

20.06.2017

Heavycon Standard housings

[4948] For the protection of interfaces in a particularly narrow design, Phoenix Contact is now offering the new Heavycon Standard housing in sizes D15, D25, and D50.

They consist of high-quality corrosion-resistant die-cast aluminum and are reliably sealed up to IP67 protection. Thanks to their conductive surfaces and seals, the housings are also suitable for EMC applications. The housings can be mounted and maintained quickly and easily. They offer complete plug-in and mounting compatibility with the industry standard.

All contact inserts from the A10 and A16 series can be used in the new housings. The D50 housings with double-locking latches each accommodate two inserts side by side.