News Overview

Electronics housings for embedded systems

17.02.2017

Electronics housings for embedded systems

[4918] Phoenix Contact presents new electronics housings specially designed for embedded systems.

Thanks to the removable side panels, the UCS universal electronics housings enable modular electronic solutions to be developed in the heights 47 mm and 67 mm.

The housings with IP40 protection provide individual and standard PCBs with reliable protection against foreign bodies and can be used as desktop, wall or DIN rail housings. The design-oriented electronics housings are made of polycarbonate (UL V0) and are suitable for a wide range of temperatures from -40°C to +85°C. The modular design with freely combinable housing parts reduces the logistics outlay for device manufacturers and enables easy integration of individual interfaces for signal, data, and power transmission.