News Overview

Polyester empty enclosures and junction boxes

15.08.2016

Polyester enclosures

[4887] The Clipsave enclosure series from Phoenix Contact has been extended. In addition to the stainless steel enclosures, 35 robust Ex-certified polyester enclosures are now available for use in process technology environments.

These are available in four designs and can be individually assembled with the comprehensive range of Ex-approved terminal blocks from Phoenix Contact. Enclosures with a double wiring level save space and IP66 degree of protection means that they are safe to use outdoors.

46 additional standard polyester enclosures for industrial environments and non-hazardous areas round off the range of polyester enclosures. These can be individually assembled with all products from the Phoenix Contact product range.

A web form provides a quick and easy way to process both your request and your order. You can use it as a simple means to describe your requirements for an individually assembled box. Clip Project software enables you to configure terminal strips quickly, conveniently, and without any errors.