News Overview

Connection technology for photovoltaics

28.05.2018

PV connection technology has a name: SUNCLIX

[5043] Phoenix Contact has developed the Sunclix connection technology product range specifically to meet the high demands of the photovoltaic industry.

Solutions include DC connectors with spring-loaded and crimp connections, fuse adapters for DC string fuses, Y distributors, and a full range of accessories. 

The DC connectors are suitable for lines with cross-sections from 2.5 mm² to 16 mm² (AWG 14-6). These field and device connectors meet degree of protection IP66/68 (2 m/24 hrs.), are UL6703 and IEC 62852 certified, and transmit up to 1500 V/65 A. Their wide temperature range from -40°C to +85°C means that Sunclix solutions can be reliably deployed in all geographic regions and areas of application.