News Overview

Fuse terminal blocks up to 1000 V

25.02.2019

UK lever-type fuse terminal blocks are ideal for demanding standard applications and in photovoltaic systems with 1000 V DC

[5121] Thanks to the new UK lever-type fuse terminal blocks, the right fuse holder is always available from Phoenix Contact for various applications.

With 32 A and a power dissipation of up to 4 W, they are ideal for demanding standard applications and in photovoltaic systems with 1000 V DC.

Quick identification of triggered fuses is possible using the LED status indicator and the large-surface marking option. The fuse-links are easily accessible so they can be replaced conveniently. The potential distribution or collection is easy using insertion bridges. Optional spacers ensure better heat dissipation.

Fuse-links in accordance with IEC and UL round out the portfolio. The fuse terminal blocks are available up to a cross section of 25 mm².


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close