News Overview

High-power relays for high DC loads

13.06.2016

High-power relay

[4856] New single relays are now available for the RIFLINE complete industrial relay system from Phoenix Contact.

They are suitable for switching high DC loads up to 16 A and can be used universally as interface modules.

An integrated blowout magnet protects the contacts against excessive wear during the switch-off process. This increases the electrical service life of the relays. Due to the use of a high-performance contact material, they also have a good tolerance of current and voltage peaks. The electromechanical high-power relays are equipped with two N/O contacts connected in series. They are available in different voltage versions.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240