News Overview

Housing screw connections for THR and SMD contact carriers

23.11.2015

M8/M12 housing screw connections for THR and SMD contact carriers

[4799] Phoenix Contact has extended its range of housing screw connections for device connectors to include versions for rear mounting.

The housing screw connection system for two-piece M8 and M12 contact carriers combines the convenience of automatic soldering processes with the safety of defined device connections.

The housing screw connections enable mixed assembly of the PCB with THR, wave-solderable, and SMD contact carriers. Rear mounting ensures defined positioning of the PCB on the device housing. The M12 versions offer a high degree of flexibility: users can choose between standard screw locking and the convenient Speedcon fast locking system. Housing screw connections with standard locking are available for M8 contact carriers.