News Overview

Handheld printer for fast marking on site

18.03.2016

Handheld printer

[4838] The thermal transfer printer for Thermofox continuous material from Phoenix Contact is an easy-to-operate, portable marking device for short-term use on site.

Labels, signs, and shrink sleeves in continuous format can be marked for all areas of cable, conductor, device, terminal, and system marking.

Alongside manual input, even prepared printing data from other devices can be transmitted via an interface and printed. This means that even larger data quantities can be easily processed. The materials are supplied in conjunction with the matching ink ribbon in practical material cassettes. The material length per cassette is 8 meters; in the case of shrink sleeves, 1.8 meters. Automatic material detection prevents printing errors.

A variety of labeling materials with a width of up to 24 mm can be processed using the handheld printer. In addition, the handheld printer prints shrink sleeves for conductor diameters up to 9.5 mm. They are available in the 3:1 and 2:1 shrink rates.