News Overview

High-position Push-in contact inserts for heavy-duty connectors

28.05.2018

High-position Push-in contact inserts

[5030] The new modular 12-position Push-in contact inserts from Phoenix Contact can be used to easily connect up to six modules with a total of 72 signal contacts in a B24 connector.

The extremely compact terminal chamber saves space and enables a high packing density. Previously, this was only possible using a traditional crimp connection. Conductors of up to 1.5 mm² are installed without tools using the Push-in connection. They feature secure signal transmission up to 10 A and 250 V. You can combine the new inserts with additional modules to create an individual connector. This creates a highly compact modular interface in a housing. The pin and socket versions fit inside the series B housing and are plug-compatible with commercially available crimp connection modules.