News Overview

New panel feed-through terminal blocks with Push-in spring connection

20.06.2017

New panel feed-through terminal blocks with Push-in spring connection

New panel feed-through terminal blocks with Push-in spring connection

[4930] The PT 4-WE panel feed-through terminal blocks with Push-in spring connection from Phoenix Contact are particularly suitable for current transformers and voltage transducers such as protective devices.

The patented latching mechanism enables the quick and easy mounting of panel feed-through terminal blocks in device panels with a thickness of up to 2.5 mm. The panel feed-through terminal blocks with a pitch of 5.2 mm enable the convenient connection of conductors with cross sections of 0.2 mm² to 4 mm². The 1- to 20-pos. versions are designed for currents of up to 30 A and surge voltages of up to 6 kV.