News Overview

New electronics housings for controllers

13.06.2016

ME-IO housing series

[4859] Phoenix Contact is extending its ME-IO housing series to include versions with an overall width of 37.6 mm and 75.2 mm.

The new housings can accommodate PCBs that are mounted vertically and horizontally. They offer a large area on the front for optional displays, operating elements or data interfaces. The L-design versions also enable the easy integration of RJ45 or D-SUB connections for control cabinet installations where space is limited. The housing series is therefore ideal for complex control and communication tasks.

The established housings for I/O modules with an overall width of 18.8 mm round off the housing system. Their front connector plugs with Push-in technology make wiring even easier. The connectors with four or six connection positions can be removed individually with the Lock and Release system. They enable the connection of up to 54 positions per module. Optional DIN rail connectors enable efficient cross-communication for the entire module. With over 100 system components, different housing designs, and corresponding accessories such as swiveling marking covers, ME-IO offers device manufacturers an ideal system solution for tailor-made electronics modules.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240