News Overview

Crimping pliers with rotating die

28.05.2018

CRIMPFOX DUO 10: Flexibility meets performance

[5045] The new Crimpfox DUO 10 crimping pliers from Phoenix Contact are perfect when flexibility is needed, since the rotating die permits frontal or lateral insertion of ferrules.

Actuating the color-contrasted release button enables you to rotate the die to the necessary insertion direction. Thanks to the lock, the die remains securely in position. The pliers can also process TWIN ferrules reliably thanks to the self-adjusting mechanism.

These crimping pliers cover a large cross section range from 0.14 to 10 mm². Balanced weight and ergonomic design makes them feel perfect in your hand. The design makes it the lightest and most compact tool on the market. Only a small amount of force is required to operate the tool. This allows you to work longer without fatigue while producing high-quality results.