News Overview

Connecting is a snap

20.04.2018

LPC(H) 6 lever-actuated PCB connectors

[5004] Phoenix Contact adds new convenience to PCB connection: The LPC 6 / LPCH 6 series PCB connectors enable tool-free connection of conductors with cross-sections of up to 10 mm².

The clear position of the control lever and the defined contact force of the Push-in spring connection ensure reliable conductor contact.

The LPC 6 connectors with a 7.62 mm pitch are suitable for currents of up to 41 A as well as voltages of up to 1000 V. The LPCH 6 hybrid design also features signal contacts for up to 8 A and 160 V (3.81 mm pitch). Both series offer enhanced touch proofness in accordance with IEC/UL 61800-5-1. Two- to four-pos. headers with a pitch of 7.62 mm, also with middle flange as an option, extend the product range.