News Overview

Pick-off terminals for bolt terminal blocks with Push-in connection

19.07.2018

Easy potential distribution or collection

[5058] The new AGK pick-off terminals for high-current bolt terminal blocks of the HV and RBO series from Phoenix Contact provide a simple option for potential distribution or collection.

For direct voltage pick-off or current collection, the pick-off terminals can be connected to busbars using threaded screws. Thanks to the fast Push-in connection, you can wire them without tools and they are available up to a cross section of 10 mm². Up to eight terminal points are possible with M10 and M12 bolt threads.

All pick-off terminals have a large-surface marking option. They can be easily tested, thanks to the 2.3 mm standard test point.