News Overview

Tool-free mounting of PCB connectors

24.07.2017

Compact PCB connectors for snap-in mounting

[4942] The new PTS 1,5/…CLIP PCB connectors from Phoenix Contact are particularly suitable for use in two-piece electronics housings.

Thanks to their standard latching geometry, the compact connectors with 5.0 mm pitch can be latched onto the lower housing part without using any tools. Cost-optimized pin strips in the upper housing part are used to make contact with the PCB. Both housing parts can be pre-mounted and easily assembled during startup.

The product range comprises two to twelve-position versions for conductor cross sections from 0.2 mm² to 2.5 mm². The Push-in connectors are designed for currents up to 10 A and voltages up to 400 V (IEC).