News Overview

Compact terminal blocks for building installation

24.07.2017

Push-in installation terminal blocks

[4970] The new PTI 16/S Push-in installation terminal blocks from Phoenix Contact can be used to wire building installations easily and without tools in a confined space.

The space-saving terminal blocks with a terminal block width of just 10.2 mm are compatible with all installation terminal blocks from Phoenix Contact and extend the product range for conductors up to 16 mm².

The double function shaft ensures easy potential distribution and features a 2.3 mm testing option. The neutral conductor is disconnected using a screw-free disconnect slide which latches in position. The PTI installation terminal blocks also offer all the features of the CLIPLINE complete terminal block system. These include the large-surface marking of all terminal points as well as standardized plug-in bridge and test accessories.