News Overview

Assembled M12 POWER cabling in M-coding

24.09.2018

Innovative M12 POWER cabling with assembled M12 POWER cables

[5068] The new Phoenix Contact power cables achieve high performance in a compact design.

The assembled M12 POWER cables with M-coded connectors are ideal for AC applications up to 8 A and 690 V. The coded pin connector pattern offers protection against incorrect connections.

In addition to three phases plus PE, two additional contacts are available that can be used for a motor brake, for example. An optional 360° shielding offers reliable EMC protection. The compact design of the M12 connectors ensures space savings for power cabling.