News Overview

Intelligent charging management for electromobility

01.04.2019

EV Charging Suite charging management software and suitable industrial PC with touch screen

[5127] The Phoenix Contact EV Charging Suite is a scalable software solution for charging management. It optimizes the operation of charging stations, ensures their availability, and enables flexible expansion.

With the increasing number of electric vehicles on our roads, the demand for charging options is increasing. The trend is towards larger charging park lots with short charging times. The planners and constructors of such charging parks are faced with the challenge of ensuring the optimum charging power for each charging point with the limited on-site mains connection. At the same time, safe, highly available operation has to be assured, taking other consumers and generators into consideration. The EV Charging Suite provides the solution for this challenge: the integrated load management system distributes the available connected load to all charging points in accordance with configurable rules. This prevents the main breaker from being tripped by an overload, therefore ensuring the availability of the charging park.

Customers using the charging park are led intuitively through the process at the central terminal via touch screen, from authorization through to completion of the charging process. The customer is billed precisely based on consumption via the Open Charge Point Protocol (OCPP). The software forms the interface between the electric vehicle driver, backend provider, power grid operator, and charging park operator.
The charging park is configured, controlled, and monitored conveniently via a browser. The web interface can be used to manage users and charging points, as well as for authorizing charging procedures. New charging points can be added easily without the need for reconfiguring the entire charging park. Tailored user roles for system operators, service technicians, and operating personnel provide the suitable rights for all tasks.

The EV Charging Suite licenses are available to suit the size of the charging park, for 10, 30 or 50 charging points. Cost-effective upgrade licenses are also available. On request, the software is also available pre-installed on an industrial PC from Phoenix Contact which is suitable for outdoor installation and which serves as the central terminal. This reduces the installation and configuration outlay.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240