News Overview

Enabling service-friendly testing

22.04.2016

Test disconnect system for energy technology

[4844] With the Fame 3 test system from Phoenix Contact, complex switching operations can be carried out easily and safely in just one test operation.

The test system was designed for all measuring and testing tasks in network protection technology for medium- and high-voltage switchgear. This addition to the product range of test disconnect systems from Phoenix Contact takes the requirements of the South and North American market into account.

Its key features are the automatic leading transformer short circuit and the touch-proof design, which provide a high level of safety during measurement. All switching states are clearly identifiable. The test plug with patented rotary handle ensures a safe test procedure. Individual switching operations can be performed with service connectors.

The system is equipped with the often prescribed bolt connection technology. Conductors up to 10 mm² can therefore be conveniently connected with ring and fork-type cable lugs on a pitch width of just 8.2 mm. The test disconnect socket can be easily mounted in the control cabinet panel with the patented wall fastening. The modular design of the test system ensures the right number of positions for every application.

The test disconnect system can be configured with the standardized accessories of the Clipline complete terminal block system, thereby ensuring a high level of flexibility.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240

This website uses cookies. Read our privacy policy for more information.

Close