News Overview

Redundancy modules with Push-in connection

22.11.2016

Trio Diode redundancy module

[4906] The new Trio Diode redundancy modules with Push-in connection from Phoenix Contact decouple power supplies connected in parallel and increase the system availability.

Thanks to safe decoupling with the diodes, a short circuit at the output of one of the power supply units or in the supply line to the power supply unit has no effect on the load. The modules thereby ensure increased availability of the auxiliary power supply. The system is compatible with the Trio Power power supplies and, thanks to the Push-in connection technology, particularly quick and easy to install. With a wide input voltage range of 10 V DC to 30 V DC, high shock and vibration resistance, and a temperature range of -25°C to +70°C, the new diode modules offer flexible use.