News Overview

New Visu+ panels for basic applications

10.04.2018

Basic touch panel

[5034] The new Phoenix Contact BTP 2000 HMI device series with Visu+ or Visu+ Express user software offers affordable touch panels for basic applications.

The basic touch panels, which are an affordable entry-level version, expand the existing product portfolio and fulfill operating and monitoring tasks with basic visualization requirements.

The HMI devices contain Visu+ Runtime that is adapted to the specific product. They can be configured using either the free Visu+ Express development software and the standard Visu+ version. As a special feature, the devices receive a web client that enables secure remote maintenance using a computer. The panel is available in 4", 7" und 10" display variants and offers high flexibility in connection control systems thanks to integration of various drivers with serial and Ethernet-based communication. This offers customers a high level of flexibility in terms of the application area.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240