News Overview

Electronics housings for Raspberry Pi

30.01.2018

Electronics housings for Raspberry Pi minicomputers

[5000] Phoenix Contact is introducing a new housing for Raspberry Pi minicomputers to the market.

The UCS-RPI series rounds out the product range of universal electronics housings and protects Raspberry Pi B2 and B3 models against mechanical and physical influences.

These light gray or black housings with IP40 degree of protection are available in the sizes 125 mm x 87 mm and 145 mm x 125 mm. The inter-compatible side panels of the electronics housings are factory-equipped with knockouts for standard Raspberry Pi module connections. Thanks to the convenient mounting accessories, these housings are suitable for use on desks, walls, or DIN rails


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240