News Overview

Narrow surge protection for I/Os and controllers

03.09.2018

Potential distribution with surge protection

[5061] Termitrab complete type 3 pluggable device protection from Phoenix Contact protects the 24 V power supply of end devices against surge voltages.

For example, potential distributions consisting of Clipline complete terminal blocks and PTCB device circuit breakers can be set up. For surge protection, protective devices from the Termitrab complete product range are used, which are the same shape and designed for device protection. The diode technology used provides very high-quality protection for sensitive electronics.

In the event of an overload, the protective plug is simply replaced – without having to access the installation. The TTC-6P-T3-24DC surge protective devices are available with Push-in connection technology as well as screw connection.