News Overview

DIN rail adapters for compact data transmission

29.10.2018

DIN rail adapters for compact data transmission

[5008] The universal DIN rail adapters from Phoenix Contact offer a high level of flexibility in the tightest space. The single-piece housings snap into place on the DIN rail quickly and easily.

Versions with RJ45, SC simplex, LC duplex, and MTP connections are available for data transmission with copper conductors and fiber optic lines. Across a width of 18 mm, the DIN rail adapters provide space respectively for one connection module, one optional overall shielding braid, one security mounting frame for the RJ45 module (layer 1 security), and for one terminal marking for marking the connection module.