News Overview

Multi-level terminal blocks for building installation save space

27.03.2018

Low, compact design for use in installation distributors

[5016] The installation terminal blocks from Phoenix Contact are impressing users with their low and compact design. Using them, building installations can be set up in a quick and space-saving way

The new UTI 6 multi-level terminal blocks are suitable for conductors up to 10 mm².

Double function shafts on each level ensure a time-saving three-phase distribution in the terminal strip. Each terminal point can be clearly marked and seen in every terminal block mounting position.

All neutral conductor disconnect terminal blocks are fitted with a robust, screwless disconnect slide for easy and secure N disconnection. It latches in the end positions. The UTI installation terminal blocks with screw connection are compatible with the installation system from Phoenix Contact and have the same system features as the CLIPLINE complete terminal block system.