News Overview

Assembled M8 data cables with D-coding

29.10.2018

Data transmission with Ethernet and PROFINET

[5082] Thanks to their compact dimensions, the new M8 connectors from Phoenix Contact let you provide the smallest devices with Ethernet and Profinet.

The symmetrically arranged contacts of the D-coding provide secure data transmission.

The installation space is up to 30 percent smaller compared to M12 connectors. Field devices can be supplied with data and power simultaneously via Power over Ethernet. This saves even more space. A special 360° shielding ensures high electromagnetic compatibility and a robust, vibration-resistant shield connection.

The assembled M8 connectors with D coding are suitable for 100 Mbps CAT5. They are PoE-capable up to 4 A at a maximum of 60 V. Versions with special material selection are available for railway applications.

 


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240