News Overview

Heavy-duty connectors in a new compact design

31.10.2019

Compact heavy-duty connectors made of plastic and metal

[5166] For reliable connection of motors and frequency converters or the easy cabling of distributed stations in automation technology, Phoenix Contact offers compact rectangular industrial connectors. The new HEAVYCON COM housings are available in metal and plastic versions.

The conductive surfaces and seals mean that the metal housings are EMC-ready and ensure reliable protection against electromagnetic interference. High-quality die-cast aluminum and high protection classes also provide a high level of corrosion resistance.

Furthermore, matching contact inserts are also available. The fixed-position inserts are offered with Push-in or crimp connections for signal and power transmission. The new protective conductor concept with a leading PE connection outside of the contact insert ensures greater safety. The HEAVYCON compact inserts can now be coded and therefore allow for safe operation of systems with multiple male connectors.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240

More Information