News Overview

Vertical Push-in connection for confined spaces

01.04.2019

PTV terminal blocks

[5126] The PTV terminal block series with side conductor connection is a new Phoenix Contact innovation. This ensures clearer wiring without bending radii in confined spaces.

The conductor and connection marking is more recognizable.

This Phoenix Contact series features feed-through, three-conductor, and four-conductor terminal blocks. Testing and bridging options are available on each terminal block. Furthermore, disconnect and knife disconnect terminal blocks are also available. All terminal blocks are available up to a cross section of 4 mm². Thanks to the tool-free Push-in direct connection technology, the PTV terminal blocks enable time-saving conductor connection. The connection principle and conductor routing are self-explanatory. Logistics costs can be reduced through the use of the standard accessories of the CLIPLINE complete terminal block system.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240

This website uses cookies. Read our privacy policy for more information.

Close