News Overview

Configure and order heavy-duty connectors online

14.05.2019

HEAVYCON online configurator

[5130] Use the Heavycon online configurator from Phoenix Contact to design customized connectors in just a few steps.

The configurator helps the user create the exact design they want. Image representations in 2D and 3D make it easier for the user to make their selection.

When the user chooses parts, the tool will automatically suggest components that match them from countless potential combinations. Therefore, you only have to make a few entries to achieve an error-free configuration. Operation is intuitive, thanks to simple filter menus and the drag-and-drop function.

First to be selected is the connector type. Suitable housings are available for all applications. Then select the appropriate fixed-position or modular contact inserts in accordance with your requirements. These inserts are available for transmitting data, signals, and power, or for pneumatic applications. Visualization is via user-friendly 3D real-time display. The user can integrate the entire configured solution into the CAD system, send it on, or put it in their shopping cart and order it straightaway. They can call up the configuration again at any time via a solution ID that is generated for them.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240