News Overview

Electronics housings for harsh environments

26.02.2018

ECS series robust electronics housings

[5001] Phoenix Contact presents new electronics housings for especially harsh ambient conditions.

The robust housings of the ECS series with IP69 degree of protection are suited for a broad temperature range of -40°C to +100°C, and reliably protect the integrated electronics against physical influences.

These electronics housings are therefore a particularly good solution for devices for both indoor and outdoor applications. Standardized panel feed-throughs such as M20, PCB connection technology such as M12, and optional accessories for wall and mast installation also increase the application spectrum of these robust housings.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240