News Overview

High-current terminal blocks with Power-Turn connection

14.05.2019

PTPOWER high-current spring-cage terminal blocks 185 mm²

[5129] Conductor cross sections of up to 185 mm² are quick and simple to wire using the PT Power 185 terminal blocks from Phoenix Contact:

the patented Power-Turn spring connection technology enables large conductors to be connected conveniently with just a standard screwdriver and a single lever movement.

Alternatively, conductors can even be inserted directly when the lever is closed by means of the Push-in method. Optional snap-on terminal blocks enable easy voltage pick-off. The high-current terminal blocks are available in DIN rail or direct mounting variants for flexible installation. Preassembled terminal blocks lower the mounting costs, while the use of standardized Clipline complete system accessories reduces the logistics costs.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240