News Overview

Stainless steel housing for the ex area

11.05.2015

Clipsafe Ex stainless steel housing

[4742] The new Clipsafe stainless steel empty housing and terminal boxes from Phoenix Contact are suitable for use in extreme conditions.

The 140 robust ATEX and IECEx-approved standard housings are available as door or cover versions in nine depths with sizes up to 1000 x 1000 x 300 mm and provide comprehensive protection for applications in industrial environments and in process technology.

Designed with practicality in mind, the door stop can be changed to suit the specific installation situation. The same applies to the mounting bracket. The special door and cover seal ensures a secure seal, even after opening multiple times. At the same time, the seal support forms a drainage channel which reliably prevents the ingress of moisture and dirt. A door opening angle of 135° ensures comfortable work in case of service and maintenance. Flange plates are possible on four sides of the housing with patented seal protection and captive mounting screws.

The Clipsafe empty housing is completely equipped with terminal blocks and cable glands according to customer requirements and customized with threads, bore holes, and rectangular cut-outs.