News Overview

Connect Simatic controllers quickly

22.11.2016

System cabling for the SIMATIC S7-1500: fast, safe, error-free

[4904] For error-free connection of modules to the Simatic S7-1500 controller, Phoenix Contact now offers controller-specific front adapters as part of the Interface system cabling range.

Wiring effort is reduced to just a few steps, thanks to the Plug and Play concept.

The adapters are easily swiveled into the digital or analog I/O cards and connected to the Varioface interface modules via pre-assembled system cables. They are available as “passive” components with various connection methods including knife disconnection. The “active” components featuring relays and optocouplers switch loads of up to 250 V AC/10 A or control switch-on currents of up to 130 A, this is particularly suited to lamps and capacitive loads.

Thanks to the intelligent Varioface solutions, the I/O signals of the S7-1500 controller are quickly and easily amplified or adjusted, while also saving space. The connection between the controller and termination board is fast, safe, and error free, thanks to the proven components.