News Overview

Space-saving wiring up to 10 mm²

14.09.2016

UT three-level terminal block

[4891] Wire conductors up to 10 mm² in a confined space with the new UT 6-3L three-level terminal block.

Thanks to the function shaft on each level, up to three potentials can be distributed in one terminal housing.

The conductors are connected using the maintenance-free screw connection principle from Phoenix Contact. All terminal points can be marked individually, thereby ensuring very clear arrangement of the wired terminal strip. Power ratings of up to 1000 V and 50 A can be wired with the new three-level terminal block. Since this terminal block also has all the system features of the CLIPLINE complete terminal block system, standard system accessories can be used. This reduces the logistics costs for the user.