News Overview

Easy power wiring, with high-current spring-cage terminal blocks

13.04.2015

Power-Turn high-current terminal block

[4718] With the new Power-Turn high-current terminal block, Phoenix Contact is bringing a very fast and user-friendly connection option for conductors from 35 mm to 150 mm² onto the market.

With a standard screwdriver and just one lever movement, the conductors can be easily and safely connected.

Alternatively, conductors can be directly inserted even if the lever is closed, thanks to the integrated push-in technology, e.g., in restricted mounting positions. Special pressure springs and a prism-shaped copper clamping body ensure vibration-proof conductor contact.

This range of blocks is mounted on a DIN rail or directly on the mounting surface as a flange solution. In doing so, mounting and logistics costs are reduced, by means of the pre-mounted terminal block bases that are available for different functions. For the voltage tap-off of up to 4 x 16 mm² per terminal block, there is the option of fully insulated tap-off terminal blocks that can be snapped on on both sides. Potential is distributed easily, thanks to lockable insulated insertion bridges. All terminal blocks have generously sized labeling options and have an integrated double-sided 2.3-mm test connection for standard test plugs.