News Overview

High-current feed-through terminal block with fast connection for large cross sections

18.04.2016

TW 95 high-current feed-through terminal block

[4841] With the TW 95 panel feed-through terminal block, Phoenix Contact has rounded off its range of high-current feed-through terminal blocks to include T-LOX connection technology.

The terminal block is suitable for currents up to 232 A and voltages up to 1000 V (UL: 600 V). The spring-based toggle lever principle enables the reliable and convenient connection of large conductors with cross sections of 16 mm² to 95 mm².

The conductors are inserted easily from above and the colored actuating levers are closed with a standard screwdriver. A connection for conventional ring cable lugs is used for wiring inside the device. Versions with a space- and cost-optimized connection via the busbars in the device are available on request. The panel feed-through terminal blocks are attached to the housing easily and without tools by means of a reversible wedge. In doing so, wall thicknesses from 1 mm to 5 mm can be compensated for.